IESNA:LM-63-2002
[TEST]P1646804
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-27)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA5C-835-U-SL2
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 5SQUARE 205W 80CRI 3500K FIXTURE w/ RECTANGULAR WIDE DISTRIBUTION OPTIC
[LAMP] (80) 3500K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.70A 204.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3500K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]25889.9
TILT=NONE
80 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 204.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
5720.8 5358.2 4991.8 4695.2 4462.9 4304.3 4228.7 4211.7 4264.6 4410.0 4631.0 4935.1 5295.8 5662.2 5985.2 
6323.3 6770.9 7207.2 7762.4 8317.7 8691.7 8678.4 7996.6 6627.4 5003.1 3754.7 2967.1 2417.5 1947.2 1344.7 906.6 
547.7 317.3 139.8 24.6 0.0 0.0 
5720.8 5377.0 5003.1 4706.6 4459.2 4308.1 4221.2 4206.1 4257.1 4396.8 4619.7 4918.1 5284.5 5650.9 5998.4 
6374.3 6793.6 7261.9 7815.3 8372.5 8755.9 8720.0 8059.0 6680.2 4938.9 3690.5 2931.2 2394.8 1913.2 1346.6 914.1 
551.5 330.5 149.2 30.2 0.0 0.0 
5720.8 5365.7 5003.1 4699.0 4478.0 4319.4 4230.6 4204.2 4236.3 4364.7 4585.7 4884.1 5265.6 5666.0 6108.0 
6517.8 6976.8 7554.7 8144.0 8667.1 9037.3 8988.2 8329.0 6952.2 5067.3 3718.8 3012.4 2477.9 2043.5 1412.7 933.0 
594.9 370.2 202.1 43.4 0.0 0.0 
5720.8 5437.5 5071.1 4789.7 4561.1 4406.3 4309.9 4260.8 4260.8 4334.5 4517.7 4785.9 5146.6 5609.4 6117.4 
6640.6 7207.2 7819.1 8483.9 9158.2 9626.6 9668.1 9178.9 8000.4 5985.2 3977.5 3190.0 2806.6 2476.0 2005.8 
1324.0 800.8 536.4 311.6 98.2 0.0 0.0 
5720.8 5441.3 5116.4 4848.2 4636.7 4487.5 4387.4 4319.4 4285.4 4302.4 4400.6 4595.1 4891.7 5295.8 5809.6 
6383.7 7046.6 7766.2 8580.2 9496.2 10419.8 11084.6 11156.4 10519.9 8997.6 6100.4 3556.4 2884.0 2681.9 2589.4 
2385.4 1645.0 1110.5 647.8 238.0 0.0 0.0 
5720.8 5531.9 5237.3 4982.3 4797.2 4646.1 4527.1 4449.7 4394.9 4368.5 4389.3 4466.7 4631.0 4903.0 5271.3 
5758.6 6427.2 7180.7 8032.5 9097.7 10427.4 11955.3 13403.9 14146.2 14165.0 13020.5 9915.5 5327.9 3224.0 2783.9 
2700.8 2521.4 1894.3 1611.0 849.9 5.7 0.0 
5720.8 5582.9 5354.4 5131.5 4963.4 4818.0 4704.7 4619.7 4559.3 4521.5 4513.9 4542.3 4606.5 4746.2 4967.2 
5295.8 5762.3 6349.7 7101.4 8079.7 9239.4 10791.9 13073.4 15970.6 18527.9 19985.9 19997.3 17931.1 12844.9 7265.7 
3871.8 2623.4 2030.3 1584.6 1229.5 185.1 0.0 
5720.8 5626.4 5479.0 5322.3 5180.6 5054.1 4948.3 4867.1 4808.6 4765.1 4746.2 4744.3 4759.5 4801.0 4897.3 
5078.6 5375.2 5819.0 6449.8 7282.7 8374.4 9764.4 11403.8 13492.7 16325.7 20201.2 24392.2 26348.9 25351.6 
21109.7 15981.9 11585.1 7103.3 2806.6 1239.0 332.4 0.0 
5720.8 5630.1 5488.5 5341.2 5209.0 5084.3 4978.5 4899.2 4844.4 4801.0 4782.1 4778.3 4785.9 4819.9 4901.1 
5074.9 5348.7 5771.8 6402.6 7205.3 8276.2 9685.1 11262.2 13298.1 16000.8 19664.9 24054.1 26481.1 25565.1 
21572.4 16308.7 11842.0 7394.2 2765.0 1165.3 330.5 0.0 
5720.8 5686.8 5624.5 5560.3 5486.6 5401.6 5326.1 5276.9 5244.8 5224.1 5209.0 5192.0 5182.5 5180.6 5218.4 
5314.7 5511.1 5858.7 6381.8 7124.1 8147.7 9405.6 10761.7 12238.6 13817.5 15600.4 17666.6 19929.3 21277.8 20055.8 
16576.9 10927.9 4857.7 1354.2 513.7 145.4 0.0 
5720.8 5724.6 5728.3 5741.6 5756.7 5749.1 5751.0 5762.3 5785.0 5807.7 5817.1 5807.7 5788.8 5771.8 5779.3 
5826.6 5953.1 6213.7 6691.6 7413.0 8429.1 9651.1 11031.7 12550.2 14078.2 15549.4 17058.5 18458.0 18063.3 15880.0 
13126.3 8136.4 2585.6 897.1 372.1 128.4 0.0 
5720.8 5749.1 5769.9 5798.2 5824.7 5822.8 5819.0 5815.2 5815.2 5798.2 5758.6 5696.2 5630.1 5552.7 5486.6 
5462.0 5501.7 5656.6 5939.9 6446.0 7322.4 8427.3 9762.5 11275.4 12814.6 14410.6 15872.4 17113.3 16244.5 13891.2 
11252.7 6657.6 2124.8 810.2 358.8 126.5 0.0 
5720.8 5698.1 5722.7 5749.1 5762.3 5741.6 5707.6 5664.1 5615.0 5554.6 5454.5 5339.3 5210.8 5080.5 4965.3 
4874.7 4836.9 4865.2 4974.8 5261.8 5779.3 6676.5 7872.0 9263.9 10735.2 12355.7 13898.7 14750.5 13451.1 11388.7 
9031.6 5218.4 1813.1 700.7 336.2 126.5 0.0 
5720.8 5743.5 5745.3 5722.7 5671.7 5562.1 5422.4 5265.6 5097.5 4910.5 4693.4 4449.7 4192.9 3917.1 3633.8 
3341.1 3048.3 2749.9 2440.2 2134.2 1858.5 1682.8 1682.8 1973.7 2693.2 3641.4 4470.5 3888.8 2206.0 1475.1 1127.5 
831.0 526.9 279.5 154.9 66.1 0.0 
5720.8 5749.1 5701.9 5615.0 5462.0 5252.4 5008.8 4731.1 4411.9 4064.4 3679.1 3227.7 2725.4 2202.2 1648.8 1242.7 
1023.7 925.4 876.3 846.1 825.3 810.2 798.9 789.5 776.2 783.8 842.3 961.3 1035.0 914.1 749.8 593.0 408.0 207.8 111.4 32.1 
0.0 
5720.8 5739.7 5633.9 5456.4 5209.0 4903.0 4546.0 4111.6 3611.1 3054.0 2391.1 1760.2 1274.9 1038.8 931.1 878.2 840.5 
814.0 791.4 768.7 751.7 730.9 704.5 683.7 664.8 651.6 653.5 693.1 747.9 681.8 530.7 374.0 247.4 164.3 88.8 18.9 0.0 
5720.8 5732.1 5564.0 5303.4 4965.3 4549.8 4056.9 3444.9 2712.1 1994.4 1452.4 1167.2 1016.1 931.1 883.9 849.9 814.0 
783.8 753.6 729.0 710.1 689.4 664.8 636.5 600.6 566.6 536.4 500.5 462.7 413.6 336.2 262.5 202.1 137.9 68.0 9.4 0.0 
5720.8 5675.5 5443.2 5108.9 4682.0 4172.1 3543.1 2766.9 2030.3 1497.7 1222.0 1074.7 980.2 919.8 872.6 831.0 793.2 
753.6 717.7 691.3 672.4 651.6 621.4 589.3 553.4 515.6 472.2 428.7 379.6 334.3 287.1 238.0 183.2 122.8 60.4 5.7 0.0 
5720.8 5626.4 5360.1 4946.4 4451.6 3824.6 3089.9 2275.8 1673.4 1376.8 1199.3 1072.8 980.2 914.1 859.3 812.1 768.7 
730.9 700.7 674.3 649.7 621.4 591.2 559.0 525.1 483.5 443.8 400.4 360.7 319.2 275.7 228.5 175.6 115.2 56.7 1.9 0.0 
5720.8 5620.7 5322.3 4880.3 4294.8 3616.8 2782.0 2019.0 1609.1 1410.8 1261.6 1121.9 1004.8 917.9 853.7 798.9 757.4 
727.1 700.7 672.4 644.0 610.0 574.2 540.2 500.5 462.7 426.8 385.3 345.6 307.9 264.4 217.2 164.3 107.7 47.2 0.0 0.0 
5720.8 5567.8 5254.3 4784.0 4179.6 3437.4 2606.4 1911.3 1614.8 1463.7 1327.7 1171.0 1035.0 929.2 846.1 795.1 757.4 
730.9 704.5 676.1 642.1 604.4 566.6 528.8 487.3 449.5 409.8 374.0 338.1 298.4 255.0 209.6 154.9 98.2 39.7 0.0 0.0 
5720.8 5567.8 5254.3 4780.2 4179.6 3426.1 2591.3 1915.1 1620.5 1471.3 1346.6 1188.0 1031.2 929.2 849.9 793.2 757.4 
732.8 704.5 676.1 642.1 604.4 566.6 528.8 485.4 447.6 408.0 372.1 336.2 296.5 253.1 207.8 153.0 96.3 37.8 0.0 0.0 
